Manufacturer part number: PNTC-TMNC16-3
Brand: OSG
Price: 165.21 €
Delivery time: 6 Days
Cutting Direction: Right-hand
Overall Length: 90 mm
Underneck length ℓn: 22 mm
Shank diameter Ds: 16 mm
Neck diameter D1: 12.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PNTC-TMNC16-3
Part Number
|
---|
PNTC-TMNC16-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Overall Length (mm) | Underneck length ℓn (mm) | Shank diameter Ds (mm) | Neck diameter D1 (mm) | Outer Diameter D2 (mm) | Shank length (mm) | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
165.21 € | 1 | 6 Days | Right-hand | 90 | 22 | 16 | 12.5 | 15.5 | 48 | 7710723 |
Loading...
Tip Size | 3/8" | With/without Oil Hole | Available |
---|
This page is HY-PRO Planet Cutter TMNC Holders (1-Flute / for Tapered Screws for Pipes) TMNC, part number PNTC-TMNC16-3.
You can find the detail information about specifications and dimensions on part number PNTC-TMNC16-3.
Configure
Basic Attributes
Type
Cutting Direction
Overall Length(mm)
Underneck length ℓn(mm)
Shank diameter Ds(mm)
Neck diameter D1(mm)
Outer Diameter D2(mm)
Shank length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PNTC-TMNC16-3LH |
PNTC-TMNC20-3 |
PNTC-TMNC20-3LH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Overall Length (mm) | Underneck length ℓn (mm) | Shank diameter Ds (mm) | Neck diameter D1 (mm) | Outer Diameter D2 (mm) | Shank length (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
165.21 € | 1 | 6 Days | Left-hand | 80 | 22 | 16 | 12.5 | 15.5 | 48 | 7710823 | ||
180.92 € | 1 | 6 Days | Right-hand | 85 | 23 | 20 | 15 | 19 | 50.9 | 7710733 | ||
180.92 € | 1 | 6 Days | Left-hand | 85 | 23 | 20 | 15 | 19 | 50.9 | 7710833 |