Aluminum Trunk "B Type" (ST-3800)

Aluminum Trunk "B Type" ST-3800

Click on this image to zoom in.

Click on this image to zoom in.

  • ST-2800
  • ST-4800
  • ST-5000
  • ST-6800
  • ST-3800
  • ST-4000
  • ST-4500

Product Details:

Manufacturer part number: ST-3800

Brand: DAITOU TRUNK

Price: 317.00

Delivery time: 8 Days


Technical Data:

Case Size (Frontage x Depth x Height): 400X300X160 mm

Mass: 2100 g

Effective Inner Dimensions, Frontage: 380 mm

Effective inside depth dimension: 280 mm

Effective inside height dimension: 155 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ST-3800

Part Number
ST-3800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective Inner Dimensions, Frontage
(mm)
Effective inside depth dimension
(mm)
Effective inside height dimension
(mm)
Trusco Code

317.00 €

1 8 Days 400X300X1602100380280155461-8254

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Aluminum Alloy Features Lightweight and rugged, can be stowed for transport and for a variety of purposes. Casters can be attached. (Sold Separately)
Main Body Material Aluminum Alloy

Tech Support