Aluminum Trunk "A Type" (ST-6500)

Aluminum Trunk "A Type" ST-6500

Click on this image to zoom in.

Click on this image to zoom in.

  • Aluminum Trunk "A Type"
  • ST-5500
  • ST-6500
  • ST-8000
  • ST-7500
  • Volume Discount

Product Details:

Manufacturer part number: ST-6500

Brand: DAITOU TRUNK

Price: 582.56

Delivery time: 9 Days


Technical Data:

Case Size (Frontage x Depth x Height): 500X300X200 mm

Mass: 3500 g

Effective Inner Dimensions, Frontage: 480 mm

Effective inside depth dimension: 280 mm

Effective inside height dimension: 195 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ST-6500

Part Number
ST-6500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective Inner Dimensions, Frontage
(mm)
Effective inside depth dimension
(mm)
Effective inside height dimension
(mm)
Trusco Code

582.56 €

1 Available 9 Days 500X300X2003500480280195461-8319

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Aluminum Alloy Features Lightweight and rugged, can be stowed for transport and for a variety of purposes. Casters can be attached. (Sold Separately)
Main Body Material Aluminum Alloy

Tech Support