Magnet Part Tray Set (Black)

Magnet Part Tray Set (Black)
  • Volume Discount
A tool box that can be used with existing cabinets or office desks.
[Features]
· Size : 152 X 114 X 32 mm, 210 X 114 X 32 mm, 267 X 114 X 32 mm, 308 X 114 X 32 mm.
· Load capacity: 0.6 kg, 0.77 kg, 1.0 kg, 1.17 kg.
· Useful set with a wide range of options for any application.
· A side tray with a magnet on the back for attachment to tool boxes, etc.
· Color: Black.
[Applications]
· It is useful for storing small objects, and for things which are used frequently.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

54152

Part Number
54152
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

88.59 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Parts Case Case Size (Frontage x Depth x Height)(mm) 152×114×32、210×114×32、267×114×32、308×114×32
Case color Black Specifications With Back Surface Magnet JAN Code 4712818982084
Supplement 4 sets

Tech Support