Manufacturer part number: RA25-16
Brand: TAIYO-TOOL
Price: 180.02 €
Delivery time: 6 Days
Outer Diameter: 23.5 mm
Overall Length: 125 mm
Handle length: 100 mm
Number of flutes: 6
Handle diameter: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RA25-16
Part Number
|
---|
RA25-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Overall Length (mm) | Handle length (mm) | Number of flutes | Handle diameter (mm) | Nominal Dimensions | Blade Width (mm) | Neck diameter (mm) | Neck length (mm) | Blade Tip R | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
180.02 € | 1 | 6 Days | 23.5 | 125 | 100 | 6 | 16 | 25 | 11 | 12 | 14 | 1 |
Loading...
This page is Roughing Angular Cutter RA (SKH56), part number RA25-16.
You can find the detail information about specifications and dimensions on part number RA25-16.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Overall Length(mm)
Handle length(mm)
Number of flutes
Handle diameter(mm)
Nominal Dimensions
Blade Width(mm)
Neck diameter(mm)
Neck length(mm)
Blade Tip R
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RA20-12 |
RA30-16 |
RA35-16 |
RA40-20 |
RA45-20 |
RA50-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Overall Length (mm) | Handle length (mm) | Number of flutes | Handle diameter (mm) | Nominal Dimensions | Blade Width (mm) | Neck diameter (mm) | Neck length (mm) | Blade Tip R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.07 € | 1 | 6 Days | 18.5 | 110 | 89 | 4 | 12 | 20 | 9 | 9.5 | 12 | 1 | ||
210.61 € | 1 | 6 Days | 28.5 | 145 | 118 | 6 | 16 | 30 | 12 | 15.5 | 15 | 1 | ||
286.40 € | 1 | 6 Days | 33.5 | 150 | 120 | 6 | 16 | 35 | 15 | 15.5 | 15 | 1 | ||
348.98 € | 1 | 6 Days | 37.8 | 165 | 125 | 6 | 20 | 40 | 18 | 19 | 22 | 1.5 | ||
450.50 € | 1 | 6 Days | 42.8 | 170 | 128 | 6 | 20 | 45 | 20 | 19 | 22 | 1.5 | ||
538.12 € | 1 | 6 Days | 47.8 | 180 | 128 | 6 | 25 | 50 | 25 | 21 | 27 | 1.5 |