Grooving Insert For CoroMill 327 - Full R (327R12-2220010-RM-1025)

Grooving Insert For CoroMill 327 - Full R 327R12-2220010-RM-1025

Product Details:

Manufacturer part number: 327R12-2220010-RM-1025

Brand: SANDVIK

Price: 97.25

Delivery time: 8 Days


Technical Data:

Corner R: 1.0 mm

Dimensions la: 2 mm

Dimensions Dc: 21.7 mm

Tip Size: 12

Dimensions ar max: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

327R12-2220010-RM-1025

Part Number
327R12-2220010-RM-1025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Corner R
(mm)
Dimensions la
(mm)
Dimensions Dc
(mm)
Tip Size Dimensions ar max
(mm)
Dimension L1
(mm)

97.25 €

2 8 Days 1.0221.7124.55.75

Loading...

  1. 1

Basic information

Shape (initial letter of model number) Other Clearance angle Other work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy
Available corners 3 Detailed Material GC1025 Tip hand (right or left) Right-hand
Number of flutes 3

This page is Grooving Insert For CoroMill 327 - Full R, part number 327R12-2220010-RM-1025.
You can find the detail information about specifications and dimensions on part number 327R12-2220010-RM-1025.

Variation of this product

Part Number
327R06-1222011-RM-1025
327R09-1822011-RM-1025
327R12-2210005-RM-1025
327R12-2230015-RM-1025
327R12-2240020-RM-1025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Corner R
(mm)
Dimensions la
(mm)
Dimensions Dc
(mm)
Tip Size Dimensions ar max
(mm)
Dimension L1
(mm)

90.51 €

2 8 Days 1.12.211.7062.53.5

93.48 €

2 8 Days 1.12.217.7093.55.75

97.25 €

2 8 Days 0.51.021.7124.55.75

97.25 €

2 8 Days 1.5321.7124.55.75

97.25 €

2 8 Days 24.021.7124.55.75

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360