Manufacturer part number: A16R-PCLNL09HP
Brand: SANDVIK
Price: 526.77 €
Delivery time: 6 Days
Minimum Machining Diameter: 26
Cutting Direction: Left-hand
Overall Length L1: 200
Protrusion length (L/D): 37
Torque: 2 Nm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A16R-PCLNL09HP
Part Number
|
---|
A16R-PCLNL09HP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Protrusion length (L/D) | Torque (Nm) | Function Width (mm) | Tip Size (mm) | Shank height (mm) | Usable length (mm) | Gauge Chip | Connection Diameter (mm) | Connection Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
526.77 € | 1 | 6 Days | 26 | Left-hand | 200 | 37 | 2 | 11 | 9 | 15 | 64 | CNMG 09 03 08 | 16 | 16 |
Loading...
Applicable Tip Shape | C (80° Diamond-Shape) | Application | Internal Diameter | Clamp Shape | Lever lock |
---|---|---|---|---|---|
Lubrication Hole Y/N | Available | Specifications | Lever Clamp, Latest Coolant Technology | Cutting Angle(°) | 95 |
Tool Lead Angle(°) | -5 | Tool Style | A..PCLNR/L..HP | Coolant Inlet Thread Size | G1/8" |
Coolant Inlet Style | Coolant Center-Through | Coolant Pressure | 275 |
This page is T-Max P Inner-Diameter Boring Bit PCLNR / L, part number A16R-PCLNL09HP.
You can find the detail information about specifications and dimensions on part number A16R-PCLNL09HP.
Configure
Basic Attributes
Type
Minimum Machining Diameter
Cutting Direction
Overall Length L1
Protrusion length (L/D)
Torque(Nm)
Function Width(mm)
Tip Size(mm)
Shank height(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A16R-PCLNR09HP |
A20S-PCLNL09HP |
A20S-PCLNR09HP |
A25T-PCLNL12HP |
A25T-PCLNR12HP |
A32T-PCLNL12HP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Protrusion length (L/D) | Torque (Nm) | Function Width (mm) | Tip Size (mm) | Shank height (mm) | Usable length (mm) | Gauge Chip | Connection Diameter (mm) | Connection Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
526.77 € | 1 | 8 Days | 26 | Right-hand | 200 | 37 | 2 | 11 | 9 | 15 | 64 | CNMG 09 03 08 | 16 | 16 | ||
569.65 € | 1 | 8 Days | 25 | Left-hand | 250 | 34 | 2 | 13 | 9 | 18 | 80 | CNMG 09 03 08 | 20 | 20 | ||
569.65 € | 1 | 8 Days | 25 | Right-hand | 250 | 34 | 2 | 13 | 9 | 18 | 80 | CNMG 09 03 08 | 20 | 20 | ||
619.47 € | 1 | 8 Days | 32 | Left-hand | 300 | 37 | 5 | 17 | 12 | 23 | 100 | CNMG 12 04 08 | 25 | 25 | ||
619.47 € | 1 | 8 Days | 32 | Right-hand | 300 | 37 | 5 | 17 | 12 | 23 | 100 | CNMG 12 04 08 | 25 | 25 | ||
648.45 € | 1 | 8 Days | 40 | Left-hand | 300 | 38 | 5 | 22 | 12 | 30 | 128 | CNMG 12 04 08 | 32 | 32 |