Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C(mm) | 65 | D(mm) | 25 | E(mm) | 20 |
---|---|---|---|---|---|
F(mm) | 20 | Material | FC300 | Parallelism | ±0.01 |
Finishing | Annealing, Black Oxide, Top and Bottom Surface Grinding | Note | The supply air pressure is 0.5 MPa, a vacuum level of -80 kPa or higher is required. | Accessory | Silicon Strap (length of plate circumference), Neolone Strap (double the length of the plate circumference), Countersunk Screw and O Ring x 2 each (VCIM-2540·VCIM-3560) |