Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2007000011263
Product Type | For Two-Wheeled Vehicles | Main Body Size(mm) | W470×D60×H207 | Compatible tire size | Up to 12 Inches |
---|---|---|---|---|---|
Trusco Code | 491-5798 | Compatible tire width | 150 mm (6") | Mass(g) | 2400 |
Specifications | Handle Length: 440 mm |
This page is Motor Cycle Bead Breaker, part number 2007000011263.
You can find the detail information about specifications and dimensions on part number 2007000011263.