Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TST-06-1000
Product Type | Non-adhesive tape | Color | White Type | Width(mm) | 1000 |
---|---|---|---|---|---|
Length(m) | 20 | Thickness(mm) | 0.64 | JAN Code | 4989999293821 |
Trusco Code | 473-6788 | Mass(g) | 13700(13.7kg) | Specifications | Fix with wire, etc. |
Operating Temperature Range(°C) | 1000 | Material | Silica fiber 100% | Amount Of Content | 1 Roll |