Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AP-14M-2X300
Tip Type | Phillips (+) | shank diameter(mm) | 6.35 | Overall Length(mm) | 300 |
---|---|---|---|---|---|
Single Product Set Product | Set Product | Tip size / Phillips (+) | No. 2 | Bit Quantity | 10 |
Presence of magnet at the blade tip | Available | Whether there is a double-end function | Available | JAN Code | 4962485367046 |
Heat Treatment Classification | H hardness |
This page is 1/4" HEX Double-Ended Bits, part number AP-14M-2X300.
You can find the detail information about specifications and dimensions on part number AP-14M-2X300.