Manufacturer part number: D921X-2
Brand: 7 LEADERS
Price: 30.53 €
Delivery time: 10 Days
Hole diameter (drill diameter) D: 2 mm
Groove Length L: 4 mm
Overall Length L: 38 mm
Shank diameter: 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D921X-2
Work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin | Tool Material Type | Carbide | Shank Type | End Mill Shank |
---|---|---|---|---|---|
Coating Type | Other | Tip angle(θ) | 60 | Coating Details | AlTiN |
Material | MG |
This page is Carbide 2-Flute Leading Drill 60° D921X, part number D921X-2.
You can find the detail information about specifications and dimensions on part number D921X-2.
Configure
Basic Attributes
Type
Hole diameter (drill diameter) D(mm)
Groove Length L(mm)
Overall Length L(mm)
Shank diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D921X-10 |
D921X-12 |
D921X-16 |
D921X-20 |
D921X-3 |
D921X-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank diameter (mm) |
---|---|---|---|---|---|---|---|---|
116.99 € | 1 | 8 Days | 10 | 20 | 90 | 10 | ||
121.43 € | 1 | 8 Days | 12 | 24 | 110 | 12 | ||
276.58 € | 1 | 8 Days | 16 | 32 | 120 | 16 | ||
428.32 € | 1 | 8 Days | 20 | 40 | 130 | 20 | ||
35.00 € | 1 | 6 Days | 3 | 6 | 50 | 3 | ||
40.49 € | 1 | 8 Days | 4 | 8 | 50 | 4 |