Manufacturer part number: 20-3-S
Brand: KUKKO
Price: 522.94 €
Delivery time: 7 Days
Capacity (Excluding Outer): 50-250 mm
Capacity (Excluding Inner): 180-340 mm
Arm Length: 200 mm
Claw thickness: 6.5 mm
Claw Width: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20-3-S
Part Number
|
---|
20-3-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Capacity (Excluding Outer) (mm) | Capacity (Excluding Inner) (mm) | Arm Length (mm) | Claw thickness (mm) | Claw Width (mm) | Claw Length (mm) | Maximum Load Capacity (t) | JAN Code | Mass (g) | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
522.94 € | 1 | 7 Days | 50-250 | 180-340 | 200 | 6.5 | 40 | 17 | 12.5 | 4021176727511 | 6900 | Center Bolt Part No.: 626280; Shoulder Part No.: 20-3-T; Arm Part No.: 3-201-P |
Loading...
This page is 2 Arm Thin Clamp Puller, part number 20-3-S.
You can find the detail information about specifications and dimensions on part number 20-3-S.
Configure
Basic Attributes
Type
Capacity (Excluding Outer)(mm)
Capacity (Excluding Inner)(mm)
Arm Length(mm)
Claw thickness(mm)
Claw Width(mm)
Claw Length(mm)
Maximum Load Capacity(t)
JAN Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
20-1-S |
20-10-S |
20-20-S |
20-30-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Capacity (Excluding Outer) (mm) | Capacity (Excluding Inner) (mm) | Arm Length (mm) | Claw thickness (mm) | Claw Width (mm) | Claw Length (mm) | Maximum Load Capacity (t) | JAN Code | Mass (g) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153.39 € | 1 | Available | 7 Days | 15-90 | 70-140 | 100 | 2.6 | 30 | 7 | 5 | 4021176757396 | 1000 | Center Bolt Part No.: 614160; Shoulder Part No.: 20-1-T; Arm Part No.: 1-91-P | |
158.75 € | 1 | 7 Days | 20-120 | 70-180 | 100 | 2.6 | 30 | 7 | 5 | 4021176757471 | 1100 | Center Bolt Part No.: 614160; Shoulder Part No.: 20-10-T; Arm Part No.: 1-91-P | ||
307.01 € | 1 | 7 Days | 25-200 | 100-260 | 150 | 4.5 | 32 | 15 | 7.5 | 4021176727443 | 3000 | Center Bolt Part No.: 621220; Shoulder Part No.: 20-20-T; Arm Part No.: 2-151-P | ||
523.73 € | 1 | 7 Days | 50-250 | 180-340 | 200 | 6.5 | 40 | 17 | 12.5 | 4021176727696 | 6900 | Center Bolt Part No.: 626280; Shoulder Part No.: 20-30-T; Arm Part No.: 3-201-P |