Uneven Lead End Mill (4 Flutes) for Machining FX Coated Titanium Alloy (UVX-TI-4FL-20X60)

Uneven Lead End Mill (4 Flutes) for Machining FX Coated Titanium Alloy UVX-TI-4FL-20X60

Product Details:

Manufacturer part number: UVX-TI-4FL-20X60

Brand: OSG

Price: 256.40

Delivery time: 6 Days


Technical Data:

Blade diameter (D): 20 φ

R Size: R0 mm

Blade length (ℓ): 40 mm

Overall Length (L): 120 mm

Shank diameter (d): 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UVX-TI-4FL-20X60

Part Number
UVX-TI-4FL-20X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Trusco Code

256.40 €

1 6 Days 20R0401202060763-7420

Loading...

  1. 1

Basic information

Number of flutes(sheet) 4 Type Radius

This page is Uneven Lead End Mill (4 Flutes) for Machining FX Coated Titanium Alloy, part number UVX-TI-4FL-20X60.
You can find the detail information about specifications and dimensions on part number UVX-TI-4FL-20X60.

Variation of this product

Part Number
UVX-TI-4FL-12XR2.5X36
UVX-TI-4FL-12XR2X36
UVX-TI-4FL-12XR3X36
UVX-TI-4FL-20XR1.5X60
UVX-TI-4FL-20XR1X60
UVX-TI-4FL-20XR2.5X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Trusco Code

113.10 €

1 6 Days 12R2.524901236763-7314

113.10 €

1 6 Days 12R224901236763-7322

113.10 €

1 6 Days 12R324901236763-7331

256.40 €

1 6 Days 20R1.5401202060763-7438

256.40 €

1 6 Days 20R1401202060763-7446

256.40 €

1 6 Days 20R2.5401202060763-7454

Tech Support