Tiny Tool (Small Diameter Carbide Solid Bar) Profiling and Bowling Bar

Tiny Tool (Small Diameter Carbide Solid Bar) Profiling and Bowling Bar
  • Promotional pricing
[Features]
· Tiny Tool (small diameter solid bar for lathes) with TiN PVD coating on high quality, ultra-fine particle carbide.
· Used for boring, profiling, threading, chamfering, grooving, etc.
· Delivers accurate machining and excellent surface finishing.
[Applications]
· Precision machining in high-tech industries such as medical equipment, electronic, and chemical industries, as well as plants and maintenance departments.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MPR3R0.2L10
MPR3R0.2L15
MPR4R0.2L10
MPR4R0.2L15
MPR5R0.2L15
MPR5R0.2L22
MPR6R0.2L15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Shank diameter
(mm)
Length under neck
(mm)
Minimum Hole Diameter
(mm)
Blade height
(mm)
JAN Code Trusco Code Number Contained In A Packet

59.24 €

1 6 Days 393103.10.74534644022709353-42601 piece

64.32 €

1 6 Days 393153.10.74534644022716353-42781 piece

60.61 €

1 6 Days 514104.10.84534644022723353-42861 piece

50.43 €

25.72 €

1 Same day

Stock

514154.10.84534644022730353-42941 piece

67.06 €

1 6 Days 515155.11.24534644022747353-43081 piece

74.54 €

1 6 Days 515225.11.24534644022754353-43161 piece

68.63 €

1 6 Days 516156.11.44534644022761353-43241 piece

Loading...

  1. 1

Basic information

Product Type Carbide bit Nose R(mm) 0.2 Number Contained In A Packet 1 piece

Tech Support