Snap Ring Pliers (Hole-Use)

Snap Ring Pliers (Hole-Use)
  • Volume Discount
[Features]
· The reverse tapered tips allow for securely holding of a snap ring.
· The non-slip grip is soft to the touch and can be comfortably gripped.
They are made with a cast and designed to be highly resistance to deterioration, bending or damage due to wear.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SRPH-125BF
SRPH-125F
SRPH-175
SRPH-175B
SRPH-200
SRPH-200B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Tip claw diameter
(mm)
Claw Shape JAN Code Trusco Code Weight
(g)
Product Name

26.86 €

1 Available 9 Days 1300.9Curved Claw4953488310092760-761094TONE Snap Ring Pliers (Bent Type, for Hole)

25.94 €

1 Available 5 Days 1400.9Straight jaw4953488310061760-762895TONE Snap Ring Pliers (Straight Type, for Hole)

29.24 €

1 Available 6 Days 1801.8Straight jaw4953488310078760-7636163TONE Snap Ring Pliers (Straight Type, for Hole)

30.16 €

1 Available 5 Days 1701.8Curved Claw4953488310108760-7644162TONE Snap Ring Pliers (Bent Type, for Hole)

36.41 €

1 Available 9 Days 2252.3Straight jaw4953488310085760-7652199TONE Snap Ring Pliers (Straight Type, for Hole)

37.29 €

1 Available 5 Days 2102.3Curved Claw4953488310115760-7661193TONE Snap Ring Pliers (Bent Type, for Hole)

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360