Plastic-Cutting Nippers (Precision Blade Specification)

Plastic-Cutting Nippers (Precision Blade Specification)
  • Volume Discount
[Features]
· Precision blade finish product.
· The blade tip is very thin and sharp, making it suitable for precision cutting of plastic materials.
· Has a stopper to prevent blade misalignment and to stop the spring from falling out.
· Features a sharper cutting edge than with standard blades. Designed for an improved cutting ability and cross sectional finish.
· The blade tip is very thin and sharp, making it suitable for precision cutting of plastic materials.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

160S-150SP

Part Number
160S-150SP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Contained In A Packet

64.57 €

1 Available 6 Days 1 pc.

Loading...

  1. 1

Basic information

Product Category Nippers Overall Length(mm) 150 JAN Code 4953881323323
Trusco Code 485-5272 Specifications With Spring Specification 2 With plate to prevent the spring from falling out
Accessory With Soft Cover Notes Resin referred to here is soft resin; it is not suitable for use on hard resin such as acrylic and glass fiber filled resin. Number Contained In A Packet 1 pc.

This page is Plastic-Cutting Nippers (Precision Blade Specification), part number 160S-150SP.
You can find the detail information about specifications and dimensions on part number 160S-150SP.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360