Locater For 624 071 (16 mm)

Locater For 624 071 (16 mm)

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Locater for system pliers (624 000 3) crimping die 624-071 (16 mm).
· Can be mounted for even more precise crimping.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

624-071-0-016

Part Number
624-071-0-016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Contained In A Packet

282.18 €

1 6 Days 1 pc.

Loading...

  1. 1

Basic information

Overall Length(mm) 65 JAN Code 4049002056741 Trusco Code 766-5270
Compatible Model 624-000-3, R624-281-3-0, R624-369-3 Number Contained In A Packet 1 pc.

Tech Support