Manufacturer part number: SP-250X2.0X32X4
Brand: DAIDO KOGYO
Price: 200.00 €
Delivery time: 6 Days
Outer Diameter: 250 mm
Thickness: 2 mm
Pitch: 4 mm
Drive hole core distance: 50 mm
Number of Pieces: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SP-250X2.0X32X4
Part Number
|
---|
SP-250X2.0X32X4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Thickness (mm) | Pitch (mm) | Drive hole core distance (mm) | Number of Pieces | Pin Hole Diameter (mm) | Internal Diameter (mm) | Conform | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass (kg) | Number Contained In A Packet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200.00 € | 1 | 6 Days | 250 | 2 | 4 | 50 | 2 | 9 | 32 | Hitachi, For High Speed Devices | 90 | 4535719551742 | 274-2250 | 0.69 | 1 pc. |
Loading...
Application | For stainless steel | Material | High-speed steel | Number Contained In A Packet | 1 pc. |
---|
This page is HSS Special Saw (for Stainless Steel), part number SP-250X2.0X32X4.
You can find the detail information about specifications and dimensions on part number SP-250X2.0X32X4.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Thickness(mm)
Pitch(mm)
Drive hole core distance(mm)
Number of Pieces
Pin Hole Diameter(mm)
Internal Diameter(mm)
Conform
Max. Rotational Speed(rpm)
JAN Code
Trusco Code
Number Contained In A Packet
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SP-250X2.0X32X3 |
SP-250X2.0X32X6 |
SP-300X2.0X31.8X3 |
SP-300X2.0X31.8X4 |
SP-300X2.0X31.8X5 |
SP-300X2.5X31.8X4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Thickness (mm) | Pitch (mm) | Drive hole core distance (mm) | Number of Pieces | Pin Hole Diameter (mm) | Internal Diameter (mm) | Conform | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass (kg) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200.00 € | 1 | 6 Days | 250 | 2 | 3 | 50 | 2 | 9 | 32 | Hitachi, For High Speed Devices | 90 | 4535719551735 | 274-2241 | 0.69 | - | ||
185.40 € | 1 | Available | 6 Days | 250 | 2 | 6 | 50 | 2 | 9 | 32 | Hitachi, For High Speed Devices | 90 | 4535719551766 | 274-2268 | 0.69 | - | |
229.07 € | 1 | Available | 6 Days | 300 | 2 | 3 | 50 | 2 | 9 | 31.8 | For Daido Kogyo Co., Ltd. | 75 | 4535719553036 | 274-2276 | 0.97 | - | |
229.07 € | 1 | 6 Days | 300 | 2 | 4 | 50 | 2 | 9 | 31.8 | For Daido Kogyo Co., Ltd. | 75 | 4535719553043 | 274-2284 | 0.97 | - | ||
236.23 € | 1 | 6 Days | 300 | 2 | 5 | 50 | 2 | 9 | 31.8 | For Daido Kogyo Co., Ltd. | 75 | 4535719553050 | 274-2292 | 0.97 | - | ||
254.13 € | 1 | Available | 6 Days | 300 | 2.5 | 4 | 50 | 2 | 9 | 31.8 | For Daido Kogyo Co., Ltd. | 75 | 4535719554040 | 274-2306 | 1.29 | - |