Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N7090-10-20-0.125-CR-PACK
Product Type | Adhesive Tape | Color | White Type | Width(mm) | 10 |
---|---|---|---|---|---|
Length(m) | 20 | Thickness(mm) | 0.125 | Adhesiveness | 14.12 N (1,440 gf) / Width 20 mm |
Color Details | Cream colored | Details Type | Pack | Substrate | Thermally Conductive Kapton Film |
First Surface Adhesive | Acrylic (Thermally Conductive) | Second Surface Adhesive | Acrylic (Thermally Conductive) | Thermal Conductivity | 0.7W/m・℃ |
Separator | Transparent/Double | Amount Of Content | 1 Box (25 Rolls) |