No.8070 Aluminum Tape (Matte)【12-24 Pieces Per Package】

No.8070 Aluminum Tape (Matte)
  • Volume Discount
Metal tape with excellent heat resistance that has various functions.
[Features]
· Tape using a combination of metal-based base material and adhesive that provides various functions.
· Excellent heat resistance.
· Uses an adhesive (solvent-free) designed with the environment in mind.
· Usage temperature range: 0°C to +100°C.
[Applications]
· For air conditioning duct sealing and heat insulation material joints.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8070-50-50-PACK
8070-75-50-PACK
8070-100-50-PACK
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Inner capacity

408.65 €

24 Pieces Per Package

1 pack Available 9 Days 501 Box (24 Rolls)

459.74 €

18 Pieces Per Package

1 pack Available 9 Days 751 Box (18 Rolls)

408.65 €

12 Pieces Per Package

1 pack Available 9 Days 1001 Box (12 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Gold and silver Length(m) 50
Thickness(mm) 0.08 Details Type Pack type Color Details Silver
Adhesiveness 4.00N/10mm Specifications With Release Paper Operating Temperature Range(°C) 0–100
Base Materials Aluminum Leaf (50 µm) Adhesive Acrylic Adhesive Paper Tube Color Brown

Tech Support