Counterbore (for Hexagon Socket Head Bolts) MT Handle CBT

Counterbore (for Hexagon Socket Head Bolts) MT Handle CBT
One countersink cutter (for hexagon socket screws), MT shank, CBT.
The material is HSS.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CBT3/4
CBT10
CBT12
CBT14
CBT16
CBT18
CBT20
CBT22
CBT24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Outer diameter of blade
(mm)
Guide Diameter
(mm)
Blade Length
(mm)
Guide Length
(mm)
Overall Length
(mm)
Handle

201.11 €

1 8 Days 3/429202618135.5MT2

90.52 €

1 8 Days 1017.510.51610101.5MT1

103.82 €

1 8 Days 1220131812106.5MT1

120.63 €

1 8 Days 1423152012110.5MT1

155.36 €

1 8 Days 1626172215130.5MT2

183.09 €

1 8 Days 1829192417134.5MT2

230.25 €

1 8 Days 2032212620138.5MT2

304.64 €

1 8 Days 2235232821142.5MT2

399.66 €

1 8 Days 2439253221170MT3

Loading...

  1. 1

Basic information

Work Material: General Steel Work Material: Cast Iron Work material / Aluminum
Work Material: Copper Outer diameter tolerance(mm) 0~+0.20 Guide Diameter Tolerance(mm) -0.05~0
Material High-speed steel

Tech Support