MIG Welding Solid Wire for Cast Iron GN-100S

MIG Welding Solid Wire for Cast Iron GN-100S

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· GN-100S is a pure nickel MIG welding solid wire that includes a suitable amount of Al and Ti.
· For welding in various cast iron parts, since there is little hardening in the welding bonds, mechanical machining is easy.
· Excellent weldability where blow holes, cracks and other welding defects are unlikely, as well as incredible X-ray performance and mechanical properties.
· Welded metal expands and shrinks very little and has excellent crack resistance.
· It is also outstanding in corrosion resistance against alkalis such as caustic soda.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN-100S-1.2-12.5

Part Number
GN-100S-1.2-12.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

1,719.57 €

1 6 Days 1 Case (12.5 kg)

Loading...

  1. 1

Basic information

Product Type Welding wire Wire Diameter(mm) 1.2 Current range, lower(A) 70~110
0.2% Resistance(N/mm2) 250 Tensile Strength(N/mm2) 455 Stretch(%) 40
Welding Voltage(V) 20–30 Gas Flow Rate(l/min) Pure Ar or Ar + 2% O2 15 to 25 JIS Standard YNi-1
AWS Standard ERNi-1 Amount Of Content 1 Case (12.5 kg)

Tech Support