MAG Welding Solid Wire for Cast Iron GN-55SN

MAG Welding Solid Wire for Cast Iron GN-55SN

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· GN-55SN is a MAG welding solid wire for cast iron with a chemical composition for the welded metal which is 57%Ni-special element-remainder made of Fe.
· Welded metal has excellent mechanical properties and has high reliability for pressure-resistant and thick-walled parts, etc.
· Also has excellent workability with little hardening of welded parts, simplifying welded machining operations. Weld defects are unlikely to occur and X-ray performance is excellent.
· Excellent work efficiency, possible to obtain more than 3 times the efficiency of shielded metal arc welding.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN-55SN-1.2-12.5

Part Number
GN-55SN-1.2-12.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

1,560.84 €

1 6 Days 1 Case (12.5 kg)

Loading...

  1. 1

Basic information

Product Type Welding wire Wire Diameter(mm) 1.2 Current range, lower(A) 70~110
Tensile Strength(N/mm2) 600 Stretch(%) 35 Welding Voltage(V) 20–30
Shock Value (2 V Notch, RT)(J) 130 Gas Flow Rate(l/min) Ar+20%CO2 15~25 Amount Of Content 1 Case (12.5 kg)

Tech Support