Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KSW-308-1.2-12.5
Product Type | Welding wire | Wire Diameter(mm) | 1.2 | Tensile Strength(N/mm2) | 580 |
---|---|---|---|---|---|
Stretch(%) | 46 | JIS Standard | YS308 | AWS Standard | ER308 |
Amount Of Content | 1 Case (12.5 kg) |