TIG Welding Rod for Cr-22% / Ni-12% Stainless Steel HS-309T

TIG Welding Rod for Cr-22% / Ni-12% Stainless Steel HS-309T

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· A TIG welding bar made of austenitic+ferritic stainless steel, composed of 24%Cr-13%Ni.
· Contains a high volume of Cr and Ni, so it is suitable for welding dissimilar materials with carbon steel / low-alloy steel and stainless steel, etc.
· Because HS-309LT has low carbon content, it is also suitable for underlaying during build-up welding of low carbon stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HS-309T-1.2-5
HS-309T-1.6-5
HS-309T-2-5
HS-309T-2.4-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Amount Of Content

129.51 €

1 6 Days 1.21 Case (5 kg)

127.09 €

1 6 Days 1.61 Case (5 kg)

124.69 €

1 6 Days 21 Case (5 kg)

122.29 €

1 6 Days 2.41 Case (5 kg)

Loading...

  1. 1

Basic information

Product Type Welding rod Pole length(mm) 1000 Standard Color Black
0.2% Resistance(N/mm2) 420 Tensile Strength(N/mm2) 605 Stretch(%) 39
JIS Standard YS309 AWS Standard ER309 Amount Of Content 1 Case (5 kg)

Tech Support