Manufacturer part number: 14440M-24
Brand: KO-KEN TOOL
Price: 108.00 €
Delivery time: 9 Days
Width across flat dimension: 24
Overall length (L dimension): 73.5 mm
Dimension L: 14 mm
Dimension D: 34.5 mm
Mass: 258 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
14440M-24
Part Number
|
---|
14440M-24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width across flat dimension | Overall length (L dimension) (mm) | Dimension L (mm) | Dimension D (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|
108.00 € | 1 | Available | 9 Days | 24 | 73.5 | 14 | 34.5 | 258 |
Loading...
Single Product/Set Classification | Single Item Socket | Application | For Impact | Insertion Angle (Shaft measurement when electric drill) (mm) | 12.7 |
---|---|---|---|---|---|
Socket shape | 6 Sq. | Insertion Angle (Shaft measurement when electric drill) (Inch) | 1/2 |
This page is Impact Socket 1 / 2 "(12.7 mm) Universal Socket 14440M / 14440A, part number 14440M-24.
You can find the detail information about specifications and dimensions on part number 14440M-24.
Configure
Basic Attributes
Type
Width across flat dimension
Overall length (L dimension)(mm)
Dimension L(mm)
Dimension D(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
14440M-14 |
14440M-17 |
14440M-19 |
14440M-21 |
14440M-22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width across flat dimension | Overall length (L dimension) (mm) | Dimension L (mm) | Dimension D (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
72.05 € | 1 | Available | 6 Days | 14 | 69.5 | 7 | 22 | 210 | |
77.84 € | 1 | Available | 6 Days | 17 | 69.5 | 8 | 25.7 | 220 | |
72.13 € | 1 | Available | 6 Days | 19 | 73.5 | 10 | 28.2 | 220 | |
103.53 € | 1 | Available | 6 Days | 21 | 73.5 | 11 | 30.7 | 230 | |
107.78 € | 1 | Available | 6 Days | 22 | 73.5 | 13 | 32 | 234 |