Kabuto Finelive Center With Cold Punched Nut KFN (KFN-3)

Kabuto Finelive Center With Cold Punched Nut KFN KFN-3

Product Details:

Manufacturer part number: KFN-3

Brand: KABUTO MFG

Price: 1,189.27

Delivery time: 8 Days


Technical Data:

Shank MT No: MT3

Morse Taper: №3

φD1: 60 mm

φd: 48 mm

φd: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KFN-3

Part Number
KFN-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank MT No Morse Taper φD1
(mm)
φd
(mm)
φd
(mm)
Φh
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
J
(mm)
L
(mm)
Weight
(g)

1,189.27 €

1 8 Days MT3№36048301636.236841.522.524156.21240

Loading...

  1. 1

Basic information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) Yes Product Type Exchangeable Tip
Waterproof, Dust-Proof Waterproof Type Runout accuracy(mm) 0.003

This page is Kabuto Finelive Center With Cold Punched Nut KFN, part number KFN-3.
You can find the detail information about specifications and dimensions on part number KFN-3.

Variation of this product

Part Number
KFN-4
KFN-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shank MT No Morse Taper φD1
(mm)
φd
(mm)
φd
(mm)
Φh
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
J
(mm)
L
(mm)
Weight
(g)

1,373.97 €

1 8 Days MT4No. 47963321640.245.5105.51.826.531.5191.22330

1,841.15 €

1 8 Days MT5№510585522661.2541322.33837247.25150

Tech Support