Flat Washer EA637GP-36

Flat Washer EA637GP-36
【Product Specifications】
・Material-Quenched steel
・Screw…M36
・D1…38
・D…80
・H…10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GP-36

Part Number
EA637GP-36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.15 €

1 9 Days

Loading...

  1. 1

This page is Flat Washer EA637GP-36, part number EA637GP-36.
You can find the detail information about specifications and dimensions on part number EA637GP-36.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360