2-Flute, for Copper / Aluminum Alloy / Plastic, Long Neck CAP-LN-EDS

2-Flute, for Copper / Aluminum Alloy / Plastic, Long Neck CAP-LN-EDS
  • Volume Discount
[Features]
· Cemented carbide is used for the blade.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CAP-LN-EDS-5X35
CAP-LN-EDS-6X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Neck diameter
(mm)

93.59 €

1 Available 6 Days 57.564.8

110.00 €

1 6 Days 6985.8

Loading...

  1. 1

Basic information

work material Aluminum / Copper / Resin Number of flutes(sheet) 2 Type Long Neck Square
Coating Non-Coated Overall Length (L)(mm) 90 Underneck length (ℓ1)(mm) 35
Torsion Angle (θ) Standard Helix (30 to 40°) Blade part material Carbide alloy Blade diameter tolerance(mm) 0~-0.015
Application The shrink fit system is recommended.

Tech Support