Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CA-RG-EBD-R0.5
R Size(mm) | 0.5 | Type | Bore | work material | Aluminum / Copper / Resin |
---|---|---|---|---|---|
Blade length (ℓ)(mm) | 2.5 | Number of flutes(sheet) | 2 | Coating | Non-Coated |
Overall Length (L)(mm) | 50 | Shank diameter (d)(mm) | 4 | Outer Diameter(mm) | 1 |
Torsional Angle(°) | 30 | Blade material | Carbide alloy | Application | The shrink fit system is recommended. |