Grooved End Face Holder (for GVF Chip) GFVT Type (GFVTL2525M-352B)

Grooved End Face Holder (for GVF Chip) GFVT Type GFVTL2525M-352B

Product Details:

Manufacturer part number: GFVTL2525M-352B

Brand: KYOCERA

Price: 246.17

Delivery time: 9 Days


Technical Data:

Maximum Machining Diameter: 50(∞) mm

Maximum Groove Depth: 5.1(5.1) mm

Cutting Direction: Left Handed

φD MIN.: 35(25) mm

B: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GFVTL2525M-352B

Part Number
GFVTL2525M-352B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Machining Diameter
(mm)
Maximum Groove Depth
(mm)
Cutting Direction φD MIN.
(mm)
B
(mm)
F
(mm)
H1
(mm)
H3
(mm)
h
(mm)
L1
(mm)
L2
(mm)
Wrench Clamp set Compatible Tip Blade

246.17 €

1 9 Days 50(∞)5.1(5.1)Left Handed35(25)25352582615025LW-3CPS-6VGVFL/R400~490-020B,GVFL/R400-200BRSFR/L-352B

Loading...

  1. 1

Basic information

Application End Face Grooving Bolt HH4×12

Tech Support