Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DCDCF3.1
Diameter Dc(mm) | 3.1 | Groove Length L(mm) | 24 | work material | Aluminum |
---|---|---|---|---|---|
Tool Material Type | Carbide | Overall Length L(mm) | 60 | Shank Type | Straight Shank |
Coating Y/N | Available | Coating Type | Dia Coat | With/without Oil Hole | N/A |
shank diameter Ds(mm) | 4 | tip angle(Degree) | 90° | Torsional Angle(°) | 35° |
Diameter tolerance(mm) | h8 | Application | For CFRP | Coating Details | DIA Coating |