Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AD1504
Classification | Electrodeposition bar | Type | Single Item | Particle Size(#) | 140 |
---|---|---|---|---|---|
Shape | Flat | Diamond Maximum Diameter(mm) | 5 | Diamond Length/Grindstone Length(mm) | 0.7 |
Shaft Diameter(mm) | 2.34 | Max. Rotational Speed(rpm) | 60000 | Overall Length(mm) | 44.5 |
This page is Electrodeposited Diamond Bur #140 ⌀5, part number AD1504.
You can find the detail information about specifications and dimensions on part number AD1504.