Socket For Impact Wrench (Square Drive 12.7 mm) (Part Numbers)

Socket For Impact Wrench (Square Drive 12.7 mm)
  • Volume Discount
[Features]
· Employs the AMBAC system to prevent the pin from jumping out during use.
· Employs Power Fit to prevent the bolts and nuts from slipping.
· Features an easily visible size display in addition to the engraving.
· The new ring type makes it easy to attach the pin and ring.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BP4-16

Part Number
BP4-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.06 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape 6 Sq. Width across flat dimension (S Measurement) 16 Overall length (L dimension)(mm) 39
l dimensions(mm) 21 Mass(g) 103 D1(mm) 26
D2(mm) 25 H(mm) 11

This page is Socket For Impact Wrench (Square Drive 12.7 mm), part number BP4-16.
You can find the detail information about specifications and dimensions on part number BP4-16.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360