NK Type Waterproof Carrying Case with Inner Sponge

NK Type Waterproof Carrying Case with Inner Sponge

Click on this image to zoom in.

Click on this image to zoom in.

  • NK910BS
  • NK910BS
[Features]
Material: Reinforced PP (Polypropylene)
Waterproof, portable carrying case, with a sturdy and sophisticated design.
It is suitable for storage of measuring instruments, cameras, broadcasting equipment, electric tools, medical equipment and other electric and precision equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NK910BS

Part Number
NK910BS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

159.73 €

1 7 Days 10

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Protector Tool Case Case color Black
Mass(g) 1500 External Dimensions (L x W x H)(mm) 363×282×120 Internal dimensions (l x w x h)(mm) 320×210×95.5
RoHS Compliant Material Cover Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon / PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM, Interior Sponge: Polyurethane / With 12.7 mm Cut Protection Grade IP65
Operating Temperature Range(°C) -20 – 60

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360