Solid Carbide Drill 5D Type With Oil Hole ADO-SUS-5D (ADO-SUS-5D-3.4)

Solid Carbide Drill 5D Type With Oil Hole ADO-SUS-5D ADO-SUS-5D-3.4
  • Volume Discount

Product Details:

Manufacturer part number: ADO-SUS-5D-3.4

Brand: OSG

Price: 92.70

Delivery time: 6 Days


Technical Data:

Hole diameter (drill diameter) Dc: 3.4 mm

Groove Length L: 31 mm

Overall Length L: 86 mm

Shank Type: End Mill Shank

Shank diameter: 4 mm


(i)Remark

  • "MEGA COOLER" is only used for drills with a diameter that exceeds ø6.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ADO-SUS-5D-3.4

Part Number
ADO-SUS-5D-3.4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter
(mm)
Tool No.

92.70 €

1 6 Days 3.43186End Mill Shank48667340

Loading...

  1. 1

Basic information

Work material General steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide Coating Y/N Available
Coating Type Other With/without Oil Hole Available Permissible values of the outer diameter and the diameter h8
Torsional Angle(°) 30 Thinning R type Application Recommended for shrink fitting systems.
Coating Details WXL coating

This page is Solid Carbide Drill 5D Type With Oil Hole ADO-SUS-5D, part number ADO-SUS-5D-3.4.
You can find the detail information about specifications and dimensions on part number ADO-SUS-5D-3.4.

Variation of this product

Part Number
ADO-SUS-5D-10.2
ADO-SUS-5D-10.2-11
ADO-SUS-5D-10.25-11
ADO-SUS-5D-3.5
ADO-SUS-5D-3.6
ADO-SUS-5D-3.66
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter
(mm)
Tool No.

173.00 €

1 6 Days 10.282146End Mill Shank128683020

124.82 €

1 6 Days 10.282146End Mill Shank118668020

124.82 €

1 6 Days 10.2582146End Mill Shank118668025

92.70 €

1 Available 6 Days 3.53286End Mill Shank48667350

93.30 €

1 Available 6 Days 3.63386End Mill Shank48667360

93.30 €

1 6 Days 3.663386End Mill Shank48667366

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360