Interior Sponge Foam For MAXI

Interior Sponge Foam For MAXI

Click on this image to zoom in.

Click on this image to zoom in.

  • Interior Sponge Foam For MAXI
  • Interior Sponge Foam For MAXI
  • 使用例
  • Interior Sponge Foam For MAXI
  • Volume Discount
An interior sponge foam for MAXI. Incisions can be freely cut to match the shape of the equipment or parts being stored.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MASP393310
MASP544521
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Specifications Supported cases Supplement

44.44 €

1 Available 9 Days Number of foam layers: Waving type × 1, with incisions × 1, underlay × 1$Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1 / Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1MAXI 393310 B/GIncision pitch: 15 mm

111.24 €

1 5 Days Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1$Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1MAXI 544521 B/GIncision pitch: 20 mm

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Other

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360