Interior Sponge Foam For XTRA

Interior Sponge Foam For XTRA

Click on this image to zoom in.

Click on this image to zoom in.

  • Interior Sponge Foam For XTRA
  • Interior Sponge Foam For XTRA
  • 使用例
  • Volume Discount
Interior sponge foam for XTRA. Incisions can be freely cut to match the shape of the equipment or parts being stored.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XTSP4946

Part Number
XTSP4946
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

104.14 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Other Specifications Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1 / Number of foam layers: Waving type × 1, with incisions × 1, underlay × 1$Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1
Supported cases XTRA 494614 B/G Supplement Incision pitch: 20 mm

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360