Tung-Tri Series HPA10-M Type Cutter For Square Shoulder Machining (HPA10R025MM12-02)

Tung-Tri Series HPA10-M Type Cutter For Square Shoulder Machining HPA10R025MM12-02

Product Details:

Manufacturer part number: HPA10R025MM12-02

Brand: TUNGALOY

Price: 334.78

Delivery time: 6 Days


Technical Data:

blade diameter D: 25 mm mm

Dimension L6: 57 mm

Dimension ⌀D3: 21 mm

Mounting bolt Ts: M8

Boss Thickness T: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HPA10R025MM12-02

Part Number
HPA10R025MM12-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Dimension L6
(mm)
Dimension ⌀D3
(mm)
Mounting bolt Ts Boss Thickness T
(mm)

334.78 €

1 6 Days 25 mm5721M817

Loading...

  1. 1

Basic information

Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts / Vertical Air Hole Yes Compatible Inserts TOMT10○○○

Tech Support