Manufacturer part number: 14757
Brand: NAKANISHI
Price: 49.91 €
Delivery time: 6 Days
Material/abrasive: Diamond
Diamond Maximum Diameter: 3.5 mm
Diamond Length/Grindstone Length: 4 mm
Overall Length: 44 mm
abrasive grain: Diamond
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
14757
Part Number
|
---|
14757 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material/abrasive | Diamond Maximum Diameter (mm) | Diamond Length/Grindstone Length (mm) | Overall Length (mm) | abrasive grain | Max. Rotational Speed (rpm) | Quantity | |
---|---|---|---|---|---|---|---|---|---|---|---|
49.91 € | 1 | 6 Days | Diamond | 3.5 | 4 | 44 | Diamond | 80,000 | 1 |
Loading...
Classification | Electrodeposition bar | Type | Single Item | Particle Size(#) | 180 |
---|---|---|---|---|---|
Shape | Cylinder Type | Quantity | 1 |
Configure
Basic Attributes
Type
Material/abrasive
Diamond Maximum Diameter(mm)
Diamond Length/Grindstone Length(mm)
Overall Length(mm)
abrasive grain
Max. Rotational Speed(rpm)
Quantity
Filter by standard shipping days
Optional Attributes