Manufacturer part number: 21536
Brand: NAKANISHI
Price: 96.17 €
Delivery time: 6 Days
Blade tip shape: Cross Cut
Shape: Tree-shape
blade diameter: 9.5 mm
Blade Length: 20 mm
Max. Rotational Speed: 20,000 rpm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21536
Product Type | Shank Diameter 6 mm | Shower Material | All Carbide | Shaft Diameter(mm) | 6 |
---|
This page is Titanium Coated Carbide Cutter, Shaft Diameter ⌀6.0, part number 21536.
You can find the detail information about specifications and dimensions on part number 21536.
Configure
Basic Attributes
Type
Blade tip shape
Shape
blade diameter(mm)
Blade Length(mm)
Max. Rotational Speed(rpm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21601 |
21603 |
21607 |
21611 |
21613 |
21615 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade tip shape | Shape | blade diameter (mm) | Blade Length (mm) | Max. Rotational Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
60.50 € | 1 | Available | 6 Days | Spiral cut | Ball Type | - | - | 30,000 | |
75.68 € | 1 | Available | 6 Days | Spiral cut | Ball Type | 9.5 | - | 30,000 | |
91.08 € | 1 | Available | 6 Days | Spiral cut | Cylinder type | 9.5 | 19 | 20,000 | |
71.83 € | 1 | Available | 6 Days | Spiral cut | Tree-shape | - | 16 | 30,000 | |
89.78 € | 1 | Available | 6 Days | Spiral cut | Tree-shape | 10 | 20 | 20,000 | |
61.61 € | 1 | Available | 6 Days | Spiral cut | 90° Cone Type | - | - | 30,000 |