Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BBT40-HDC6J-90
Product Category | Main Body | Spindle types | BT40 | Chuck Type | Hydro |
---|---|---|---|---|---|
φd(mm) | 6 | φD1(mm) | 38 | L(mm) | 90 |
L1(mm) | 45 | φd(mm) | 20 | Mass(g) | 1,300 |
H(mm) | 125 (reference diameter to the pull bolt) | φD2(mm) | 25 | Minimum grasp length E(mm) | 25 |
Outline drawing number | 1 |