Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T-N-10
Part Number
|
---|
T-N-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible Chuck Nominal Size | Dimension T1 (mm) | Dimension T2 (mm) | Dimension T3 (mm) | Dimension T4 (mm) | Dimension T5 (mm) | Dimension T6 (mm) | Dimension T7 (mm) | Dimension T8 (mm) | Dimension T9 (mm) | Dimension T10 (mm) | Bolt type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157.44 € | 1 | 8 Days | Type GO 10 | 51 | 26 | 21 | 20 | 11 | 30 | 12.5 | 8.5 | 14 | M12 | CBN010 |
Loading...
Type | Jaw Nut | Compatible Manufacturer | Nikko | Material | SCM435 |
---|
This page is T-Nut (Jaw Nut) For Nikko Hydraulic / Pneumatic Chucks, part number T-N-10.
You can find the detail information about specifications and dimensions on part number T-N-10.
Configure
Basic Attributes
Dimension T1(mm)
Dimension T2(mm)
Dimension T3(mm)
Dimension T4(mm)
Dimension T5(mm)
Dimension T6(mm)
Dimension T7(mm)
Dimension T8(mm)
Dimension T9(mm)
Dimension T10(mm)
Type
Compatible Chuck Nominal Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T-N-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible Chuck Nominal Size | Dimension T1 (mm) | Dimension T2 (mm) | Dimension T3 (mm) | Dimension T4 (mm) | Dimension T5 (mm) | Dimension T6 (mm) | Dimension T7 (mm) | Dimension T8 (mm) | Dimension T9 (mm) | Dimension T10 (mm) | Bolt type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.13 € | 1 | 8 Days | Type GO 6 | 41 | 13.5 | 14.5 | 11 | 8 | 25 | 8 | 6.5 | 7 | M8 | CBN006 |