Manufacturer part number: MH6.0NNEXLM
Brand: YAMAWA MFG
Price: 128.63 €
Delivery time: 8 Days
Nominal: 6
Pitch, Number of Threading: - mm
Blade portion diameter Dc: 6 mm
Length under neck: 18 mm
Shank diameter (Ds): 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MH6.0NNEXLM
Part Number
|
---|
MH6.0NNEXLM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Blade portion diameter Dc (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Number of flutes | Minimum Machining Diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|
128.63 € | 1 | 8 Days | 6 | - | 6 | 18 | 6 | 4 | Female Thread Dmin.: M8 x 1.25 |
Loading...
Screw Types | Meter | Tool Material Type | Carbide | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Cast Iron (FC) / Ductile Cast Iron (FCD) |
---|---|---|---|---|---|
Tap Type | Thread cutter | Coating Y/N | Available | Coating Type | Other |
Number of Teeth | Threads 3 |
This page is Premium Thread Mill PRML, part number MH6.0NNEXLM.
You can find the detail information about specifications and dimensions on part number MH6.0NNEXLM.
Configure
Basic Attributes
Pitch, Number of Threading(mm)
Type
Nominal
Blade portion diameter Dc(mm)
Length under neck(mm)
Shank diameter (Ds)(mm)
Number of flutes
Minimum Machining Diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MH3.5KNEXLM |
MH4.0JNEXLM |
MH4.0MNEXLM |
MH7.5MNEXLM |
MH7.5NNEXLM |
MH7.5ONEXLM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Blade portion diameter Dc (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Number of flutes | Minimum Machining Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
136.15 € | 1 | 8 Days | 3.5 | - | 3.5 | 12 | 6 | 3 | Female Thread Dmin.: M5 x 0.8 | ||
136.15 € | 1 | 8 Days | 4 | - | 4 | 14 | 6 | 3 | Female Thread Dmin.: M6 x 0.75 | ||
136.15 € | 1 | 8 Days | 4 | 1 | 4 | 14 | 6 | 3 | Female Thread Dmin.: M6 x 1 | ||
134.30 € | 1 | 8 Days | 7.5 | 1 | 7.5 | 22 | 8 | 4 | Female Thread Dmin.: M10 x 1 | ||
134.30 € | 1 | 8 Days | 7.5 | - | 7.5 | 22 | 8 | 4 | Female Thread Dmin.: M10 x 1.25 | ||
134.30 € | 1 | 8 Days | 7.5 | - | 7.5 | 22 | 8 | 4 | Female Thread Dmin.: M10 x 1.5 |