Arcland Sakamoto Cup Brush With Hexagonal Shaft (Part Numbers)

Arcland Sakamoto Cup Brush With Hexagonal Shaft

Click on this image to zoom in.

Click on this image to zoom in.

  • RC-2
  • RC-1
  • RC-8
  • RC-7
  • RC-5
  • RC-4
  • RC-11
  • RC-10
  • RC-13
  • RC-13_1
  • RC-12
  • RC-12_1
  • Volume Discount
[Features]
· Can be used for various polishing applications to fit the purpose.
Hexagonal shaft enables use with an impact screwdriver or electric drill.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RC-7
RC-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hair material Package size
(mm)
Material Applicable abrasive Nominal dimensions
(mm)
JAN code Package mass
(g)

17.80 €

2 Available 8 Days Stainless Steel120 × 50 × 50Stainless steelStainless steel material50 (0.30)4904781078189160

20.92 €

2 Available 8 Days Stainless Steel120 × 75 × 75Stainless steelStainless steel material65 (0.30)4904781078196182

Loading...

  1. 1

Basic information

Product Type Cup Type Brush Shaft Hexagonal shaft (6.35 mm) Maximum allowable rotation speed(rpm) 4,500

Tech Support