7261-Balancer Spring Protection (Part Numbers)

7261-Balancer Spring Protection
[Specifications]
・Product Type: Tool balancer

[Features]
・High strength aluminium sand casting
・Suspension adjustable pivoting ring screw
・Standard with safety stretch chain
・Standard with fully closed special spring with spring break protection
・Stepless load adjustment via adjusting screw
・Steel rope with elastic rope retraction limit
・Rope pull-out limit to protect the rope attachment
・Ball bearing high safety hook with integrated load swivel for attaching the load
・Integrated rope drum locking device
・Very easy rope change
・GS certified for tested safety

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7261080003

Part Number
7261080003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Working load
(kg)

3,721.20 €

1 13 Days 200 - 225

Loading...

  1. 1

Basic information

Product Type Tool balancer Cable travel(mm) 1500 Ratchet lock not available
Spring protection yes AIR spiral hose no Double cable yes

This page is 7261-Balancer Spring Protection, part number 7261080003.
You can find the detail information about specifications and dimensions on part number 7261080003.

Variation of this product

Part Number
7261080001
7261080002
7261080004
7261080005
7261080006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Working load
(kg)

3,634.04 €

1 13 Days 150 - 175

3,671.13 €

1 13 Days 175 - 200

3,764.96 €

1 13 Days 225 - 250

3,829.24 €

1 13 Days 250 - 275

3,890.43 €

1 13 Days 275 - 300

Tech Support