Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
79749 |
79764 |
79772 |
79814 |
79830 |
79871 |
79897 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | A | B | B1 | C | D | D1 | E | G | H | K | LS | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.07 € | 1 | 5 Days | 10 | 25 | 50 | 25 | 50 | M20 | 50 | 70 | M6 | 16-52 | 16 | 69 | 1136 | ||
81.21 € | 1 | 5 Days | 10 | 25 | 50 | 25 | 50 | M20 | 50 | 70 | M6 | 16-91 | 16 | 109 | 1396 | ||
23.17 € | 1 | 5 Days | 10 | 10 | 30 | 13 | 30 | M10 | 30 | 44 | M5 | 8-30 | 8 | 39 | 197 | ||
36.19 € | 1 | 5 Days | 10 | 16 | 35 | 17 | 42 | M12 | 36 | 54 | M5 | 10-37 | 10 | 49 | 433 | ||
44.43 € | 1 | 5 Days | 10 | 16 | 35 | 17 | 42 | M12 | 36 | 54 | M5 | 10-80 | 10 | 94 | 473 | ||
45.27 € | 1 | 5 Days | 10 | 20 | 40 | 21 | 50 | M16 | 42 | 60 | M5 | 13-41 | 13 | 55 | 608 | ||
53.27 € | 1 | 5 Days | 10 | 20 | 40 | 21 | 50 | M16 | 42 | 60 | M5 | 13-73 | 13 | 90 | 640 |
Loading...
Configure
Basic Attributes
A
B
B1
C
D
D1
E
G
H
K
LS
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes