Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
73932 |
73940 |
73957 |
73965 |
73973 |
77149 |
77156 |
77180 |
77198 |
77206 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | B1 | B2 | D | E1 | E2 | Clamping screw | H1 | H2 | K | L | Slot | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.73 € | 1 | 5 Days | 10 | 13 | 38 | 48 | 23 | 28 | - | 0-35 | 30-55 | 14 | 88 | 12+14 | 260 | ||
50.31 € | 1 | 5 Days | 10 | 18 | 56 | 74 | 29 | 38 | - | 0-55 | 42-84 | 18 | 130 | 16+18 | 809 | ||
65.77 € | 1 | 5 Days | 10 | 22 | 66 | 80 | 32 | 46 | - | 0-65 | 50-100 | 20 | 140 | 20+22 | 1253 | ||
92.89 € | 1 | 5 Days | 10 | 26 | 76 | 100 | 39 | 52 | - | 0-75 | 54-111 | 24 | 174 | 24+28 | 1718 | ||
181.73 € | 1 | 5 Days | 10 | 32 | 90 | 110 | 44 | 61 | - | 0-80 | 62-125 | 28 | 200 | 36 | 2785 | ||
51.81 € | 1 | 5 Days | 10 | 13 | 38 | 52 | 23 | 27 | M12x12x100 | 0-35 | 30-55 | 14 | 88 | 12 | 395 | ||
52.49 € | 1 | 5 Days | 10 | 13 | 38 | 52 | 23 | 27 | M12x14x100 | 0-35 | 30-55 | 14 | 88 | 14 | 415 | ||
67.50 € | 1 | 5 Days | 10 | 18 | 56 | 79 | 29 | 37 | M16x16x160 | 0-55 | 42-84 | 18 | 130 | 16 | 1130 | ||
67.50 € | 1 | 5 Days | 10 | 18 | 56 | 79 | 29 | 37 | M16x18x160 | 0-55 | 42-84 | 18 | 130 | 18 | 1550 | ||
92.89 € | 1 | 5 Days | 10 | 22 | 66 | 84 | 32 | 42 | M20x20x200 | 0-65 | 50-100 | 20 | 144 | 20 | 1880 |
Loading...
Configure
Basic Attributes
B1
B2
D
E1
E2
Clamping screw
H1
H2
K
L
Slot
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes