Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
70003 |
70011 |
70029 |
70037 |
70045 |
70052 |
70060 |
70078 |
70086 |
70094 |
70102 |
70110 |
70128 |
70136 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | A | B1 | B2 | B3 | E1 | E2 | For clamping screw inch | For clamping screw metric | L | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.31 € | 1 | 2 Days | 10 | 10 | 6,6 | 20 | 8 | 10 | 20 | 1/4 | M6 | 50 | 63 | ||
10.75 € 5.91 € | 1 |
Same day
Stock | 10 | 12 | 9 | 25 | 10 | 13 | 22 | 5/16 | M8 | 60 | 113 | ||
13.39 € 7.36 € | 1 |
Same day
Stock | 10 | 15 | 11 | 30 | 12 | 15 | 30 | 3/8 | M10 | 80 | 226 | ||
13.39 € | 1 | 4 Days | 10 | 20 | 14 | 40 | 14 | 21 | 40 | 1/2 | M12 M14 | 100 | 490 | ||
15.17 € 8.34 € | 1 |
Same day
Stock | 10 | 20 | 14 | 40 | 14 | 21 | 50 | 1/2 | M12 M14 | 125 | 621 | ||
19.23 € 8.46 € | 1 |
Same day
Stock | 10 | 25 | 18 | 50 | 18 | 26 | 45 | 5/8 | M16 M18 | 125 | 960 | ||
23.29 € 12.81 € | 1 |
Same day
Stock | 10 | 25 | 18 | 50 | 18 | 26 | 65 | 5/8 | M16 M18 | 160 | 1240 | ||
35.46 € 19.50 € | 1 |
Same day
Stock | 10 | 30 | 22 | 60 | 22 | 30 | 60 | 3/4 | M20 M22 | 160 | 1787 | ||
42.27 € 23.25 € | 1 |
Same day
Stock | 10 | 30 | 22 | 60 | 22 | 30 | 80 | 3/4 | M20 M22 | 200 | 2237 | ||
48.48 € 26.66 € | 1 |
Same day
Stock | 10 | 30 | 26 | 70 | 26 | 35 | 80 | 1 | M24 | 200 | 2580 | ||
68.68 € | 1 | 5 Days | 10 | (35) | 26 | 70 | 26 | 35 | 105 | 1 | M24 | 250 | 3800 | ||
149.89 € | 1 | 5 Days | 10 | 40 | 33 | 80 | 34 | 45 | 100 | 1 1/4 | M30 | 250 | 4934 | ||
198.85 € | 1 | 5 Days | 10 | 50 | 33 | 80 | 34 | 45 | 130 | 1 1/4 | M30 | 315 | 7788 | ||
287.21 € | 1 | 5 Days | 10 | 60 | (43) | 100 | 43 | 100 | 150 | 1 1/2 | M36 M42 | 400 | 15000 |
Loading...
Configure
Stock
Basic Attributes
A
B1
B2
B3
E1
E2
For clamping screw inch
For clamping screw metric
L
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes